Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 330 83

Solid metal faceplate height 200mm for cabinets width 500mm

New
  • Pack (number of units) 1
  • Volume (dm3) 7.839
  • Weight (g) 1 488.00

Substitution references

No substitute reference

Product characteristics
Solid metal faceplates
  • RAL 7035
  • To be fixed on the supports for metal faceplates
Height 200 mm
  • For cabinets width 500 mm
General characteristics
Atlantic, Atlantic stainless steel and Marina cabinets - chassis to be composed
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.