Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 330 12

Chassis ready to use with metal faceplates RAL 7035 for cabinets 500x500mm - 63 modules

New
  • Pack (number of units) 1
  • Volume (dm3) 24.891
  • Weight (g) 4 420.00

Substitution references

No substitute reference

Product characteristics
Chassis with metal faceplates RAL 7035
  • Supplied complete with 15 mm depth symmetrical rails, uprights and faceplates
  • Self extinguishing 750 °C acc. to IEC EN 60695-2-11
  • Complete height faceplates
  • Independent of the depth of the cabinets
For cabinets 500 x 500 mm
  • 63 modules (3 rows of 21)
  • Supplied with 1 blanking plate
General characteristics
Atlantic, Atlantic stainless steel and Marina cabinets - ready to use chassis
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.