Skip to main content
Logo print

Direct handles for DCX-M 1000 A and 1250 A - Black

LEGRAND

Direct handles for DCX-M 1000 A and 1250 A - Black

REF. 431148 EAN. 3245064311489
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour Black
Suitable for emergency stop No
With extension shaft Yes
Suitable for power circuit breaker Yes
Suitable for switch disconnector Yes

Documentation

1 document
Instruction Use
4297Z004-Y4515A.pdf pdf (0.3 Mo)
2 documents
Catalogue Commercial Page
ex223001_0242.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0245.pdf pdf (0.04 Mo)
1 document
3D Autocad
431148.dwg dwg (0.07 Mo)