Skip to main content
Logo print

DCX-M changeover switche - size 4 - 3P+N - 630 A - I-O-II

LEGRAND

DCX-M changeover switche - size 4 - 3P+N - 630 A - I-O-II

REF. 431129 EAN. 3245064311298
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch Yes
Max. rated operation voltage Ue AC 1000 V
Rated operating voltage 400-1000 V
Rated permanent current Iu 630 A
Rated permanent current at AC-21, 400 V 630 A
Rated short-time withstand current lcw 13 kA
Rated operation power at AC-23, 400 V 250 kW
Conditioned rated short-circuit current Iq 20 kA
Number of poles 4
Number of auxiliary contacts as normally closed contact 2
Number of auxiliary contacts as normally open contact 2
Number of auxiliary contacts as change-over contact 0
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Suitable for floor mounting No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Black
Type of control element Long turning handle
Interlockable No
Type of electrical connection of main circuit Bolt connection
Degree of protection (IP), front side IP2X

Documentation

1 document
Instruction Use
4247Z007-Y4513A.pdf pdf (0.23 Mo)
2 documents
Catalogue Commercial Page
ex223001_0242.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0245.pdf pdf (0.04 Mo)
1 document
3D Autocad
431128.dwg dwg (0.12 Mo)