Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 311 22

DCX-M changeover switche - size 2 - 3P+N - 100 A - I-O-II

DCX-M changeover switche - size 2 - 3P+N - 100 A - I-O-II

  • Pack (number of units) 1
  • Volume (dm3) 4.301
  • Weight (g) 2 251.00

Substitution references

No substitute reference

Product characteristics
Changeover switches
Size 2
  • Connection with lugs
  • 3P+N
  • Intensity : 100 A
  • Handle : I - O - II
General characteristics
DCX-M changeover switches - from 40 to 1600 A
  • Conform to IEC EN 60947-3
  • Moulded case design with frame parts of non - flammable glass fibre reinforced polyester with high mechanical and electrical track resistance and with low water absorption
  • Knife - type contacts with self - wiping action on the contact surfaces, providing:
    • under heavy starting currents or with short - circuit conditions, the contact pressure is increased
    • shock and vibration proof contacts
  • Four breaking points per pole with two double - break contacts
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.