Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 239 33

DPX³250 HP magnetic release only for motor protection - breaking capacity 50kA - 3P - 220A

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
DPX³ 250 HP
  • Magnetic adjustable from 6 to 14 In
  • Can be mounted on plate in XL³ and XL³ S cabinets and enclosures
Breaking capacity Icu 50 kA (400 V~)
  • 3P
  • In : 220 A
General characteristics
DPX³ magnetic release only - MCCBs from 16 to 1250 A for motor protection
  • Moulded case MCCBs for switching, control isolation and protection of three-phase motors
  • Can be fitted with auxiliaries
  • Supplied with: screws for connections, fixing screws and insulated shields (phase barriers)
  • Conform to IEC 60947-2
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.