Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 238 76

High capacity cage terminals for Cu/Al cables for DPX³125 HP 3P - set of 3

New
  • Pack (number of units) 1
  • Volume (dm3) 0.369
  • Weight (g) 321.00

Substitution references

No substitute reference

Product characteristics
Connection accessories
High capacity cage terminals
  • For Cu/Al cables, 1 x 120 mm² for flexible cables and 1 x 150 mm² for rigid cable
  • Set of 3 terminals for DPX3 125 HP 3P
General characteristics
DPX³ 125 HP - equipment and accessories
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.