Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 238 72

Vari-depth rotary standard handle for DPX³125 HP - grey

New
  • Pack (number of units) 1
  • Volume (dm3) 3.527
  • Weight (g) 670.00

Substitution references

No substitute reference

Product characteristics
Rotary handles
Vari-depth handle IP 55
  • Comprising: connection rod, bracket, self-adhesive drilling template, mounting accessories and door lock mechanism
  • Standard (grey)
General characteristics
DPX³ 125 HP - equipment and accessories
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.