Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 238 71

Direct rotary handle for emergency use for DPX³125 HP - red/yellow

New

Direct rotary handle for emergency use for DPX³125 HP - red/yellow

  • Pack (number of units) 1
  • Volume (dm3) 1.135
  • Weight (g) 248.00

Substitution references

No substitute reference

Product characteristics
Rotary handles
Direct on DPX³
  • For emergency use (red/yellow)
General characteristics
DPX³ 125 HP - equipment and accessories
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.