Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 231 83

Trip-free switch DPX³-I 250 HP 4P - 250A with earth leakage module

New

Trip-free switch DPX³-I 250 HP 4P - 250A with earth leakage module

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
DPX³-I 250 HP
  • 4P
  • In : 250 with earth leakage module A
General characteristics
DPX³-I trip-free switches - 160 to 1600 A
  • Trip-free switches for on-load circuit breaking and isolation of low voltage electrical circuits
  • Can be associated to earth leakage modules or to corresponding DPX³ residual current relays
  • Conform to IEC 60947-3
  • Category of use AC 23 A
  • Connection identical to corresponding DPX³
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.