Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 230 80

DPX³250 HP thermal magnetic release MCCB fixed version - breaking capacity 50kA - 4P - 50A

New

DPX³250 HP thermal magnetic release MCCB fixed version - breaking capacity 50kA - 4P - 50A

  • Pack (number of units) 1
  • Volume (dm3) 4.232
  • Weight (g) 2 368.00

Substitution references

No substitute reference

Product characteristics
MCCBs - fixed version
  • Thermal adjustable from 0.8 to 1 In
  • Magnetic:
    • fixed at 400 A for In ≤ 40 A,
    • adjustable from 6.5 to 13 In for In = 50 A,
    • adjustable from 5 to 10 In for In ≥ 63 A
Breaking capacity Icu 50 kA (400 V~)
  • 4P
  • In : 50 A
General characteristics
DPX³ 250 HP - thermal magnetic release MCCBs from 16 to 250 A - fixing on plate
  • Moulded case MCCBs for switching, control isolation and protection of low voltage electrical lines
  • Can be fitted with auxiliaries
  • Supplied with: screws for connections, fixing screws, and insulated shileds (phase barriers)
  • Can be fitted with cage terminals 120 mm² max. (flexible cable) or 150 mm² max. rigid cable
  • Can be mounted on plate in XL³ and XL³ S cabinets and enclosures
  • Conform to IEC 60947-2
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.