Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 226 91

Plug-in modules for DMX³ automatic transfer switch control units - 2 relay outputs 5 A 250 V~

  • Pack (number of units) 1
  • Volume (dm3) 0.127
  • Weight (g) 63.00

Substitution references

No substitute reference

Product characteristics
Plug-in modules
  • 2 relay outputs, rated 5 A 250 V~
General characteristics
Automatic transfer switch control units
  • They can control transfer switching between two sources, manage generator start/stop, control single phase, two-phase and three-phase networks, control phase-phase and phase-neutral voltages
  • For DPX³ and DMX³ circuit breakers and CTX³ contactors
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.