Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 226 87

USB front connector for DMX³ automatic transfer switch control units

  • Pack (number of units) 1
  • Volume (dm3) 0.427
  • Weight (g) 77.00

Substitution references

No substitute reference

Product characteristics
Communication accessories
  • These communication devices can be used to connect Alptec 8 and Alptec 3.2/5.2/8.2 power factor controllers and automatic transfer switch controllers to a computer; smartphone or tablet
  • For programming, downloading data, diagnostics and upgrading the firmware
USB front connector
  • Computer connection cable with USB connector
  • The computer identifies the connection as a standard USB connection.
  • There is no need to switch off the controller power supply
  • configuration software available for download via E-catalogue
General characteristics
Automatic transfer switch control units
  • They can control transfer switching between two sources, manage generator start/stop, control single phase, two-phase and three-phase networks, control phase-phase and phase-neutral voltages
  • For DPX³ and DMX³ circuit breakers and CTX³ contactors

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.