Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 226 80

Automatic transfer switch control units - for 2 DMX³ circuit breakers - 6 inputs/outputs

  • Pack (number of units) 1
  • Volume (dm3) 1.656
  • Weight (g) 463.00

Substitution references

No substitute reference

Product characteristics
Automatic transfer switch control units
  • For standard management of 2 circuit breakers
  • 6 programmable digital inputs and 6 programmable relay outputs
  • Digital display
  • Power supply: 12...48 V=
  • IP54
General characteristics
Automatic transfer switch control units
  • They can control transfer switching between two sources, manage generator start/stop, control single phase, two-phase and three-phase networks, control phase-phase and phase-neutral voltages
  • For DPX³ and DMX³ circuit breakers and CTX³ contactors
firmware.png Firmwares

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.