Skip to main content
Logo print

Motor operator for DPX3 630 breakers+customer assembled+direct action type+front installation+230V ac available voltage

DPX³ 630 LEGRAND

Motor operator for DPX3 630 breakers+customer assembled+direct action type+front installation+230V ac available voltage

REF. 422630 EAN. 3414971331778
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of switch drive Motor drive
Rated control supply voltage AC 50 Hz 195.5-253 V
Rated control supply voltage AC 60 Hz 195.5-253 V
Voltage type for actuating DC
Width 140 mm
Height 142 mm
Depth 96 mm
Degree of protection (IP) IP30
Operating / setting temperature -5-70 °C
Storage temperature -40-85 °C
Voltage type AC
Frequency 50-60 Hz
Halogen free Yes

Documentation

4 documents
Instruction Use
LE14038AA.pdf pdf (2.78 Mo)
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0180.pdf pdf (0.08 Mo)
1 document
3D Autocad
422630.dwg dwg (0.07 Mo)