Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 224 90

DPX³-I 1600 - trip-free switches - 3P - In 630 A

DPX³-I 1600 - trip-free switches - 3P - In 630 A

  • Pack (number of units) 1
  • Volume (dm3) 48.00
  • Weight (g) 14 177.00

Substitution references

No substitute reference

Product characteristics
DPX³-I 1600
  • 3P
  • In : 630 A
General characteristics
DPX³-I trip-free switches - 160 to 1600 A
  • Trip-free switches for on-load circuit breaking and isolation of low voltage electrical circuits
  • Can be associated to earth leakage modules or to corresponding DPX³ residual current relays
  • Conform to IEC 60947-3
  • Category of use AC 23 A
  • Connection identical to corresponding DPX³
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.