Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 224 20

MCCB DPX³ 1600 - Sg electronic release - 3P - Icu 70 kA (400 V~) - In 800 A

  • Pack (number of units) 1
  • Volume (dm3) 48.00
  • Weight (g) 15 349.00

Substitution references

No substitute reference

Product characteristics
MCCBs electronic release Sg fixed version
  • Adjustment of Ir, Isd, Ig, tr, tsd, tg
  • Instantaneous protection If = 20 kA
  • Green indicator lamp
  • Connector for test unit
  • Logic and dynamic selectivity
Breaking capacity Icu 70 kA (400 V~)
  • 3P
  • In : 800 A
General characteristics
DPX³ 1600 - Sg electronic release MCCBs from 630 to 1600 A
  • Moulded case MCCBs for switching, control isolation and protection of low voltage electrical lines
  • Can be fitted with auxiliaries
  • Can be used with residual current relays
  • Supplied complete with:
    • connection plates for bars
    • insulated shields (phase barriers)
  • Conform to IEC 60947-2 - Sealable adjustment
  • Can be mounted on plate in XL³ cabinets and enclosures
firmware.png Firmwares

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.