MCCB DPX³ 1600 - S2 electronic release - 4P - Icu 36 kA (400 V~) - In 630 A
- Pack (number of units) 1
- Volume (dm3) 48.00
- Weight (g) 19 330.00
- Adjustment of Ir, Isd, tr, tsd
- Instantaneous protection If = 20 kA
- Green indicator lamp
- Connector for test unit
- Logic and dynamic selectivity
- 4P
- In : 630 A
- Moulded case MCCBs for switching, control isolation and protection of low voltage electrical lines
- Can be fitted with auxiliaries
- Can be used with residual current relays
- Supplied complete with:
- connection plates for bars
- insulated shields (phase barriers)
- Conform to IEC 60947-2 - Sealable adjustment
- Can be mounted on plate in XL³ cabinets and enclosures
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.