Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 222 51

MCCB DPX³ 1600 - thermal magnetic release - 3P - Icu 36 kA (400 V~) - In 630 A

  • Pack (number of units) 1
  • Volume (dm3) 48.00
  • Weight (g) 13 850.00

Substitution references

No substitute reference

Product characteristics
MCCBs thermal magnetic release fixed version
  • Thermal adjustable from 0.8 to 1 In
  • Magnetic adjustable from 5 to 10 In
Breaking capacity Icu 36 kA (400 V~)
  • 3P
  • In : 630 A
General characteristics
DPX³ 1600 - thermal magnetic release MCCBs from 630 to 1250 A
  • Moulded case MCCBs for switching, control isolation and protection of low voltage electrical lines
  • Can be fitted with auxiliaries
  • Can be used with residual current relays
  • Supplied complete with:
    • connection plates for bars
    • insulated shields (phase barriers)
  • Conform to IEC 60947-2 - Sealable adjustment
  • Can be mounted on plate in XL³ cabinets and enclosures
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.