Skip to main content
Logo print

Screw terminals DPX³ 250 for bar connections - Set of 3 terminals

LEGRAND

Screw terminals DPX³ 250 for bar connections - Set of 3 terminals

REF. 421079 EAN. 3245064210799
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 3
Connection type Screwing
Contact safe No
Height 20.7 mm
Width 27 mm
Depth 13.7 mm

Documentation

1 document
Instruction Use
LE04940AB.pdf pdf (1.98 Mo)
1 document
Catalogue Commercial Page
ex223001_0164.pdf pdf (0.1 Mo)