Circuit breaker DPX3 250 AB,4 poles, with rated current of 400A and electronic protection.
DPX³ 400 AB
LEGRAND
Circuit breaker DPX3 250 AB,4 poles, with rated current of 400A and electronic protection.
REF. 421031
EAN.
3245064210317
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Connection type | Screwing |
Contact safe | Yes |
Height | 20 mm |
---|---|
Width | 22 mm |
Depth | 38 mm |
Documentation
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION