Skip to main content
Logo print

Extended front terminals (x 4) - for DPX³ 160

LEGRAND

Extended front terminals (x 4) - for DPX³ 160

REF. 421029 EAN. 3245064210294
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 4
Connection type Screwing
Contact safe No
Height 13.7 mm
Width 18.2 mm
Depth 12.9 mm

Documentation

4 documents
Workshop Book
Workshop Book
Instruction Use
LE04940AB.pdf pdf (1.98 Mo)
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0160.pdf pdf (0.19 Mo)