Skip to main content
Logo print

Circuit breaker DPX3 1600,4 poles, with rated current of 630A and rotary knob electronic protection unit.

DPX³ 1600 LEGRAND

Circuit breaker DPX3 1600,4 poles, with rated current of 630A and rotary knob electronic protection unit.

REF. 421013 EAN. 3245064210133
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 24-24 V
Rated control supply voltage AC 60 Hz 24-24 V
Rated control supply voltage DC 24-24 V
Voltage type for actuating AC/DC
Type of electric connection Screw connection
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Suitable for overload relay Yes

Documentation

6 documents
Instruction Use
Y4274F.pdf pdf (2.1 Mo)
Workshop Book
Workshop Book
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0175.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0165.pdf pdf (0.13 Mo)
1 document
PEP
LGRP-01584-V01.01-EN.pdf pdf (0.65 Mo)