Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 206 27

MCCB thermal magnetic with e.l.c.bs - DPX³ 250 - Icu 70 kA 400 V~ - 4P - 160 A

  • Pack (number of units) 1
  • Volume (dm3) 4.371
  • Weight (g) 2 841.00

Substitution references

No substitute reference

Product characteristics
MCCBs with electronic earth leakage module - fixed version
  • Thermal adjustable from 0,8 to 1 In
  • Magnetic adjustable from 5 to 10 In
  • Equipped with earth leakage module with LCD screen
  • Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
  • Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A possible only 0s)
Breaking capacity Icu 70 kA (400 V~)
  • 4P
  • In : 160 A
General characteristics
DPX³ 250 thermal magnetic - MCCBs from 100 to 250 A
  • Can be mounted on rail or on plate in XL³ cabinets and enclosures
  • MCCBs for switching, control isolation and protection of low voltage electrical lines
  • Supplied with fixing screws, connection plates for bars and cable lugs and insulated shields (phase barriers)
  • Can be fitted with cage terminals 120 mm² max. (flexible cable) or 150 mm² max. rigid cable and with DPX³ 160 and 250 common auxiliaries and accessories
  • Conform to IEC 60947-2
firmware.png Firmwares
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.