Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 204 07

MCCB electronic + energy metering - DPX³ 250 - Icu 25 kA 400 V~ - 3P - 160 A

  • Pack (number of units) 1
  • Volume (dm3) 2.829
  • Weight (g) 1 929.00

Substitution references

No substitute reference

Product characteristics
MCCBs with energy metering central unit - fixed version
  • Protection against overloads:
    • lr adjustable from 0.4 to 1 x ln
    • tr adjustable from 3 to 15s
  • Protection against short circuits:
    • lsd adjustable from 1.5 to 10 x lr
    • tsd adjustable from 0 to 0.5s
  • Integrated energy metering central unit with LCD screen; currents, voltage, frequency, power, energy and harmonics
Breaking capacity Icu 25 kA (400 V~)
  • 3P
  • In : 160 A
General characteristics
DPX³ 250 electronic release - MCCBs from 40 to 250 A
  • Can be mounted on rail or on plate in XL³ cabinets and enclosures
  • MCCBs for switching, control isolation and protection of low voltage electrical lines
  • Supplied with fixing screws, connection plates for bars and cable lugs and insulated shields (phase barriers)
  • Can be fitted with cage terminals 120 mm² max. (flexible cable) or 150 mm² max. rigid cable and with DPX³ 160 and 250 common auxiliaries and accessories
  • Conform to IEC 60947-2
firmware.png Firmwares

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.