MCCB electronic release + e.l.c.bs - DPX³ 250 - Icu 25 kA 400 V~ - 4P - 250 A
- Pack (number of units) 1
- Volume (dm3) 4.371
- Weight (g) 2 756.00
- Protection against overloads:
- lr adjustable from 0.4 to 1 x ln
- tr adjustable from 3 to 15s
- Protection against short circuits:
- lsd adjustable from 1.5 to 10 x lr
- tsd adjustable from 0 to 0.5s
- Equipped with earth leakage module with LCD screen
- Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
- Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A possible only 0s)
- 4P
- In : 250 A
- Can be mounted on rail or on plate in XL³ cabinets and enclosures
- MCCBs for switching, control isolation and protection of low voltage electrical lines
- Supplied with fixing screws, connection plates for bars and cable lugs and insulated shields (phase barriers)
- Can be fitted with cage terminals 120 mm² max. (flexible cable) or 150 mm² max. rigid cable and with DPX³ 160 and 250 common auxiliaries and accessories
- Conform to IEC 60947-2
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.