Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 201 26

MCCB thermal magnetic - DPX³ 160 - Icu 50 kA 400 V~ - 3P - 125 A

  • Pack (number of units) 1
  • Volume (dm3) 2.447
  • Weight (g) 1 270.00

Substitution references

No substitute reference

Product characteristics
MCCBs - fixed version
  • Thermal adjustable from 0,8 to 1 In
  • Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
Breaking capacity Icu 50 kA (400 V~)
  • 3P
  • In : 125 A
General characteristics
DPX³ 160 thermal magnetic - MCCBs from 16 to 160 A
  • Can be mounted on rail or on plate in XL³ cabinets and enclosures
  • MCCBs for switching, control isolation and protection of low voltage electrical lines
  • Supplied with fixing screws cage terminals 70 mm² max. (flexible cable) or 95 mm² max. rigid cable with accessories
  • Can be fitted with DPX³ 160 and 250 common auxiliaries and accessories
  • Conform to IEC 60947-2
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.