CAT. N° 4 200 96
MCCB thermal magnetic - DPX³ 160 - Icu 36 kA 400 V~ - 4P - 125 A
- Pack (number of units) 1
- Volume (dm3) 2.73
- Weight (g) 1 522.00
Product characteristics
MCCBs - fixed version- Thermal adjustable from 0,8 to 1 In
- Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
- 4P
- In : 125 A
General characteristics
DPX³ 160 thermal magnetic - MCCBs from 16 to 160 A- Can be mounted on rail or on plate in XL³ cabinets and enclosures
- MCCBs for switching, control isolation and protection of low voltage electrical lines
- Supplied with fixing screws cage terminals 70 mm² max. (flexible cable) or 95 mm² max. rigid cable with accessories
- Can be fitted with DPX³ 160 and 250 common auxiliaries and accessories
- Conform to IEC 60947-2
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.