Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 196 67

MCB RX³ 4500 - 1P - 230/400 V~ - 32 A - C curve

  • Pack (number of units) 12
  • Volume (dm3) 2.012
  • Weight (g) 1 688.00

Substitution references

No substitute reference

Product characteristics
Single pole 230/400 V~
  • C curve
  • Nominal rating In : 32 A
  • Number of modules : 1
General characteristics
MCBs RX³ 4500 - thermal magnetic MCBs from 6 A to 63 A - C curve
  • Conform to IEC 60898-1
  • Do not accept auxiliaries, and add-on modules
  • Compatible with prong-type supply busbars
  • Breaking capacity:
    • 4500 - IEC 60898-1 - 230/400 V~
    • 4.5 kA - IEC 60947-2 - 230/400 V~
    • 6000 - IEC 60898-1 - 127/220 V~
    • 6 kA - IEC 60947-2 - 127/220 V~
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.