Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 193 32

RX³ isolating switch 4P 400V~ - 80A - 4 modules

  • Pack (number of units) 1
  • Volume (dm3) 0.757
  • Weight (g) 333.00

Substitution references

No substitute reference

Product characteristics
Isolating switches
4P - 400 V~
  • Nominal rating In : 80 A
  • Number of modules : 4
General characteristics
Isolating switches RX³ - from 40 A to 80 A
  • Conform to IEC 60947-3
  • Grey handle
  • AC 22 A
  • Compatible with prong-type and fork type supply busbars
  • Do not accept auxiliaries
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.