Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 193 24

RX³ isolating switch 2P 400V~ - 40A - 2 modules

  • Pack (number of units) 6
  • Volume (dm3) 1.907
  • Weight (g) 982.00

Substitution references

No substitute reference

Product characteristics
Isolating switches
2P - 400 V~
  • Nominal rating In : 40 A
  • Number of modules : 2
General characteristics
Isolating switches RX³ - from 40 A to 80 A
  • Conform to IEC 60947-3
  • Grey handle
  • AC 22 A
  • Compatible with prong-type and fork type supply busbars
  • Do not accept auxiliaries
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.