RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 6 A - 100 mA - A type - C curve
- Pack (number of units) O/R
- Volume (dm3) O/R
- Weight (g) O/R
- A Type 10 mA
- C curve
- Nominal rating In : 6 A
- Number of modules : 1
- Conform to IEC 61009-1 and BS/EN 61009-1
- Compatible with both prong-type and fork type supply busbars
- Voltage dependent tripping
- Breaking capacity:
- 10000 - IEC 61009-1
- A type : detect AC and DC component faults
- Solid neutral (not switched)
- Functional earth (FE) cable ensuring RCD protection in case of neutral interruption
- Downstream connection top side
- Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.