Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 189 61

RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 32 A - 30 mA - A type - B curve

New

RCBO - DX³ 10000 with blue neutral lead - 1P 230 V~ - 32 A - 30 mA - A type - B curve

  • Pack (number of units) 1
  • Volume (dm3) 0.477
  • Weight (g) 233.00

Substitution references

No substitute reference

Product characteristics
Single pole - 230 V~
  • A Type 10 mA
  • B curve
  • Nominal rating In : 32 A
  • Number of modules : 1
General characteristics
RCBOs DX³ 10000 - blue neutral lead - residual circuit breakers from 6 to 45 A - A type
  • Conform to IEC 61009-1 and BS/EN 61009-1
  • Compatible with both prong-type and fork type supply busbars
  • Voltage dependent tripping
  • Breaking capacity:
  • 10000 - IEC 61009-1
  • A type : detect AC and DC component faults
  • Solid neutral (not switched)
  • Functional earth (FE) cable ensuring RCD protection in case of neutral interruption
  • Downstream connection top side
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.