Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 173 75

MPCB MPX³ 100H - thermal magnetic - motor protection - 3P - 50 A - 100 kA

  • Pack (number of units) 1
  • Volume (dm3) 2.401
  • Weight (g) 2 312.00

Substitution references

No substitute reference

Product characteristics
Thermal magnetic MPCBs
  • Adjustable thermal release
  • Magnetic release 13 Ie max.
MPX³ 100H
  • High breaking capacity
  • With rotary handle
  • Fixing on rail or by screw
  • 3P
  • 3-phase motor 400/415 V : 22 kW
  • Thermal release adjustment range : 34 to 50 A
  • Magnetic release operating current : 650 A
  • 415 V breaking capacity Icu : 100 kA
General characteristics
MPCBs MPX³ - motor protection circuit breakers from 0.16 A to 100 A
  • Conform to IEC 60947-1, IEC 60947-2, IEC 60947-4 ; class 10
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.