CAT. N° 4 173 61
MPCB MPX³ 63H - thermal magnetic - motor protection - 3P - 13 A - 100 kA
- Pack (number of units) 1
- Volume (dm3) 1.331
- Weight (g) 1 018.00
Product characteristics
Thermal magnetic MPCBs- Adjustable thermal release
- Magnetic release 13 Ie max.
- High breaking capacity
- With rotary handle
- Fixing on rail or by screw
- 3-phase motor 400/415 V : 5.5 kW
- Thermal release adjustment range : 9 to 13 A
- Magnetic release operating current : 169 A
- 415 V breaking capacity Icu : 100 kA
General characteristics
MPCBs MPX³ - motor protection circuit breakers from 0.16 A to 100 A- Conform to IEC 60947-1, IEC 60947-2, IEC 60947-4 ; class 10
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.