Motor protection circuit breaker MPX3 32H 18-26A 50KA
MPX³
LEGRAND
Motor protection circuit breaker MPX3 32H 18-26A 50KA
REF. 417334
EAN.
3414970395634
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Overload release current setting | 18-26 A |
---|---|
Adjustment range undelayed short-circuit release | 338-338 A |
With thermal overload protection | Yes |
Phase failure sensitive | No |
Switch off technique | Thermomagnetic |
Rated operating voltage | 220-690 V |
Rated permanent current Iu | 26 A |
Rated operation power at AC-3, 230 V | 5.5 kW |
Rated operation power at AC-3, 400 V | 11 kW |
Type of electrical connection of main circuit | Frame clamp |
Type of control element | Turn button |
---|---|
Device construction | Built-in device fixed built-in technique |
With integrated auxiliary switch | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Rated short-circuit breaking capacity lcu at 400 V, AC | 50 kA |
Degree of protection (IP) | IP20 |
Height | 94 mm |
Width | 45 mm |
Depth | 99.6 mm |
Documentation
4 documents
Technical Guide
Instruction Use
Technical Sheet
Technical Sheet
5 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION