MPCB MPX³ 32S - thermal magnetic - motor protection - 3P - 17 A - 20 kA
- Pack (number of units) 1
- Volume (dm3) 0.499
- Weight (g) 325.00
- Adjustable thermal release
- Magnetic release 13 Ie max.
- Standard breaking capacity
- With toggle handle
- Fixing on rail
- 3-phase motor 400/415 V : 7.5 kW
- Thermal release adjustment range : 11 to 17 A
- Magnetic release operating current : 221 A
- 415 V breaking capacity Icu : 20 kA
- Conform to IEC 60947-1, IEC 60947-2, IEC 60947-4 ; class 10
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.