Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 171 41

4-pole mini contactors CTX³ - 20 A - 24 V= - screw terminals

  • Pack (number of units) 1
  • Volume (dm3) 0.245
  • Weight (g) 254.00

Substitution references

No substitute reference

Product characteristics
4-pole mini contactors
  • With integrated auxiliary contact
  • Power terminals: screw terminals
20 A
  • Max. operating current AC 1 : 20 A
  • Max. operating current AC 3 : 16 A
  • Control Voltage : 24 V=
General characteristics
Mini contactors CTX³ - 6 to 16 A industrial contactors
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.