Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 170 36

3-pole mini contactors CTX³ - 9 A (AC3) 230 V~ - 1 NC - screw terminals

  • Pack (number of units) 1
  • Volume (dm3) 0.218
  • Weight (g) 195.00

Substitution references

No substitute reference

Product characteristics
3-pole mini contactors
  • With integrated auxiliary contact
  • Power terminals: screw terminals
9 A (AC3)
  • Integrated auxiliary contact
  • 1 NC
  • 3-phase motor 400/415 V : 230 V~
  • Control Voltage :
General characteristics
Mini contactors CTX³ - 6 to 16 A industrial contactors
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.