Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 168 73

CTX³ time delay block - for CTX³ 22/40/65/100/150 - off delay - 110-230 V~/=

  • Pack (number of units) 8
  • Volume (dm3) 1.445
  • Weight (g) 512.00

Substitution references

No substitute reference

Product characteristics
CTX³ time delay blocks
  • For CTX³ 3P form 9 A to 150 A (AC-3)
  • Time delay: 1 to 30 s
  • Front mounting
Off delay
  • 110-230 V~
General characteristics
CTX³ accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.