Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 168 58

CTX³ add-on aux. contact -for CTX³ 22/40/65/100/150 - 1 NO + 1 NC -side mounting

  • Pack (number of units) 20
  • Volume (dm3) 2.484
  • Weight (g) 1 324.00

Substitution references

No substitute reference

Product characteristics
CTX³ add-on auxiliary contact blocks
Side mounting
  • 2-pole
  • Mounting on both sides
  • For CTX³ 3P from 9 A to 150 A (AC-3)
  • 1 NO + 1 NC - Ith: 16 A
General characteristics
CTX³ accessories
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.