Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 168 57

CTX³ add-on aux. contact - for CTX³ 22/40/65/100/150 - 4 NC - Front mounting

  • Pack (number of units) 10
  • Volume (dm3) 1.266
  • Weight (g) 616.00

Substitution references

No substitute reference

Product characteristics
CTX³ add-on auxiliary contact blocks
Front mounting
  • For CTX³ 3P from 9 A to 150 A (AC-3) and CTX³ 4P from 40 A to 135 A (AC-1)
  • 2 and 4-pole
  • Ith: 16 A
  • 4 NC
General characteristics
CTX³ accessories
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.