Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 167 60

Thermal overload relay RTX³ 150 - 45 to 65 A - for CTX³ 65 - non diff.

Thermal overload relay RTX³ 150 - 45 to 65 A - for CTX³ 65 - non diff.

  • Pack (number of units) 1
  • Volume (dm3) 1.892
  • Weight (g) 747.00

Substitution references

No substitute reference

Product characteristics
Thermal overload relays
  • Class 10A
  • Integrated auxiliary contacts 1 NO + 1 NC
RTX³ 150
  • For CTX³ 150
  • Standard type with screw terminals
  • Differential type with cage terminals
  • Type standard
  • Adjustment range - I min. : 45 A
  • Adjustment range - I max. : 65 A
General characteristics
Thermal relays RTX³ - for CTX³ 3-pole industrial contactors
  • Thermal protection against overloads, long starting times and lasting stalling of the motor
  • Differential type ensures a better protection in case of one phase failure thanks to faster tripping
  • Conform to IEC 60 947-1, IEC 60 947-4-1

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.