Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 166 56

Thermal overload relay RTX³ 40 - 22 to 32 A - for CTX³ 22 and 40 - non diff.

Thermal overload relay RTX³ 40 - 22 to 32 A - for CTX³ 22 and 40 - non diff.

  • Pack (number of units) 1
  • Volume (dm3) 0.367
  • Weight (g) 188.00

Substitution references

No substitute reference

Product characteristics
Thermal overload relays
  • Class 10A
  • Integrated auxiliary contacts 1 NO + 1 NC
RTX³ 40
  • For CTX³ 22 and 40
  • With screw terminals
  • Type standard
  • Adjustment range - I min. : 22 A
  • Adjustment range - I max. : 32 A
General characteristics
Thermal relays RTX³ - for CTX³ 3-pole industrial contactors
  • Thermal protection against overloads, long starting times and lasting stalling of the motor
  • Differential type ensures a better protection in case of one phase failure thanks to faster tripping
  • Conform to IEC 60 947-1, IEC 60 947-4-1
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.