Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 166 50

Thermal overload relay RTX³ 40 - 6 to 9 A - for CTX³ 22 and 40 - non diff.

  • Pack (number of units) 1
  • Volume (dm3) 0.368
  • Weight (g) 182.00

Substitution references

No substitute reference

Product characteristics
Thermal overload relays
  • Class 10A
  • Integrated auxiliary contacts 1 NO + 1 NC
RTX³ 40
  • For CTX³ 22 and 40
  • With screw terminals
  • Type standard
  • Adjustment range - I min. : 6 A
  • Adjustment range - I max. : 9 A
General characteristics
Thermal relays RTX³ - for CTX³ 3-pole industrial contactors
  • Thermal protection against overloads, long starting times and lasting stalling of the motor
  • Differential type ensures a better protection in case of one phase failure thanks to faster tripping
  • Conform to IEC 60 947-1, IEC 60 947-4-1
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.