Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 164 26

4-pole contactors CTX³ - without auxiliary contact - 40/22 A 230 V~

  • Pack (number of units) 1
  • Volume (dm3) 0.374
  • Weight (g) 400.00

Substitution references

No substitute reference

Product characteristics
Contactors CTX³
  • Power terminals: screw terminals
Without integrated auxiliary contact
  • Max. operating current AC 1 : 40 A
  • Max. operating current AC 3 : 22 A
  • Control Voltage : 230 V~
General characteristics
4-pole contactors CTX³ - 40 A to 900 A industrial contactors
  • Conform to IEC 60 947-1, IEC 60 947-4-1
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.