Contactor CTX3 3P 225A 24V AC/DC
CTX³
LEGRAND
Contactor CTX3 3P 225A 24V AC/DC
REF. 416290
EAN.
3414970403483
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 20.4-26.4 V |
---|---|
Rated control supply voltage AC 60 Hz | 20.4-26.4 V |
Rated control supply voltage DC | 20.4-26.4 V |
Voltage type for actuating | AC/DC |
Number of normally closed contacts as main contact | 0 |
Number of normally open contacts as main contact | 3 |
Type of electrical connection of main circuit | Screw connection |
Rated operation current Ie at AC-1, 400 V | 275 A |
Rated operation current Ie at AC-3, 400 V | 225 A |
---|---|
Rated operation power at AC-3, 400 V | 132 kW |
Rated operation current Ie at AC-4, 400 V | 180 A |
Rated operation power at AC-4, 400 V | 90 kW |
Number of auxiliary contacts as normally open contact | 2 |
Number of auxiliary contacts as normally closed contact | 2 |
Modular version | No |
Documentation
4 documents
Technical Sheet
Technical Sheet
Technical Guide
Instruction Use
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION