Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 162 79

3-pole contactors CTX³ 150 - 150 A - 400-440 V~ - 2 NO + 2 NC - lug terminals

  • Pack (number of units) 1
  • Volume (dm3) 3.024
  • Weight (g) 2 423.00

Substitution references

No substitute reference

Product characteristics
CTX³ 150
  • With integrated auxiliary contacts
150 A (AC3) - 210 A (AC1)
  • Cage terminals
  • 3-phase motor 400/415 V : 75 kW
  • Control Voltage : 400-440 V~
  • Integrated auxiliary contacts : 2 NO + 2 NC
General characteristics
3-pole contactors CTX³ - 130 A to 800 A industrial contactors
  • Conform to IEC 60947-1, IEC 60947-4-1
  • Can be equipped with RTX³ thermal relays add-on auxiliary contact blocks, time delay blocks (except CTX³ 225/400/800) and CTX³ interlocking
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.