3-pole contactors CTX³ 150 - 150 A - 24 V= - 2 NO + 2 NC - screw terminals
- Pack (number of units) 1
- Volume (dm3) 3.027
- Weight (g) 2 215.00
- With integrated auxiliary contacts
- Screw terminals
- 3-phase motor 400/415 V : 75 kW
- Control Voltage : 24 V=
- Integrated auxiliary contacts : 2 NO + 2 NC
- Conform to IEC 60947-1, IEC 60947-4-1
- Can be equipped with RTX³ thermal relays add-on auxiliary contact blocks, time delay blocks (except CTX³ 225/400/800) and CTX³ interlocking
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.