Default welcome msg!

503 Service Unavailable

Error 503 Service Unavailable

Service Unavailable

Guru Meditation:

XID: 809703103


Varnish cache server

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
503 Service Unavailable

Error 503 Service Unavailable

Service Unavailable

Guru Meditation:

XID: 809703103


Varnish cache server

CAT. N° 4 162 50

3-pole contactors CTX³ 150 - 130 A - 24 V~ - 2 NO + 2 NC - lug terminals

  • Pack (number of units) 1
  • Volume (dm3) 3.045
  • Weight (g) 2 388.00

Substitution references

No substitute reference

Product characteristics
CTX³ 150
  • With integrated auxiliary contacts
130 A (AC3) - 160 A (AC1)
  • Cage terminals
  • 3-phase motor 400/415 V : 60 kW
  • Control Voltage : 24 V~
  • Integrated auxiliary contacts : 2 NO + 2 NC
General characteristics
3-pole contactors CTX³ - 130 A to 800 A industrial contactors
  • Conform to IEC 60947-1, IEC 60947-4-1
  • Can be equipped with RTX³ thermal relays add-on auxiliary contact blocks, time delay blocks (except CTX³ 225/400/800) and CTX³ interlocking
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.